Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Starting From US$ 1,338

Typical Configuration  

Typical Configuration

11582A Coaxial attenuator set of (4) 8491B's

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

Superior RF Performance

  • Maximum frequency: 18 GHz

Features

  • Multiple dB attenuators included in one set
  • Type-N connectors
  • Walnut accessory case

Description

The Keysight 11582A contains a set of four 8491B attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case. The Keysight 8491B are type-N connectors with a maximum frequency of 18 GHz. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.