Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Base Price Rs 107,894

Typical Configuration  

Typical Configuration

11582A Coaxial attenuator set of (4) 8491B's

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: India

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

Superior RF Performance

  • Maximum frequency: 18 GHz

Features

  • Multiple dB attenuators included in one set
  • Type-N connectors
  • Walnut accessory case

Description

The Keysight 11582A contains a set of four 8491B attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case. The Keysight 8491B are type-N connectors with a maximum frequency of 18 GHz. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.

For more information about fixed rf attenuators, please visit Attenuators, Fixed.