Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

11582A Coaxial Attenuators Set

Sold By:

Configuration typique  

Configuration typique

11582A Jeu de 4 atténuateurs coaxiaux 8491B

  • R-51B-001-C Garantie de réparation dans les laboratoires Keysight- 1 an

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

Superior RF Performance

  • Maximum frequency: 18 GHz

Features

  • Multiple dB attenuators included in one set
  • Type-N connectors
  • Walnut accessory case

Description

The Keysight 11582A contains a set of four 8491B attenuators 3, 6, 10, and 20 dB furnished in a handsome walnut accessory case. The Keysight 8491B are type-N connectors with a maximum frequency of 18 GHz. This set is ideal for calibration labs or where precise knowledge of attenuation and SWR is desired.

For more information about fixed rf attenuators, please visit Attenuators, Fixed.