Here’s the page we think you wanted. See search results instead:


Contact an Expert

11500F Cable Assembly, 3.5 mm (m) to 3.5 mm (m), DC to 26.5 GHz

Sold By:

Starting From US$ 1,341


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 26.5 GHz frequency range
  • 3.5 mm male to 3.5 male connectors
  • Length (nom): 152 cm (60 in)
  • SWR: 1.4 maximum
  • Insertion Loss: 4.0 dB nominal


The Keysight 11500F is a 152 cm (60 in) 3.5 mm male to 3.5 mm male cable assembly with a frequency range of dc to 26.5 GHz.

When paired with the 1250-1744 3.5 mm (f) to type-N (m) adapter, this cable makes a suitable test port cable for network analyzers with type-N connectors.