Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

11500B Cable Assembly, Type-N (m) to Type-N (m), DC to 6.0 GHz

Sold By:

Starting From US$ 210

Typical Configuration  

Typical Configuration

11500B Cable assembly, N (m) to N(m), 24 in

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 6.0 GHz frequency range
  • Type-N male to type-N male connectors
  • 58 cm (23 in) length (nom)
  • Insertion Loss 0.73 dB Max
  • Return Loss 10.50 dB Min

Description

The Keysight 11500B is a 58 cm (23 in) type-N male to type-N male cable assembly with a frequency range of DC to 6.0 GHz.

  • DC to 6.0 GHz frequency range
  • Type-N male to type-N male connectors
  • 58 cm (23 in) length (nom)