Here’s the page we think you wanted. See search results instead:


Contact an Expert


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The Keysight 10888A handheld wired remote provides at-a-distance initiation of Keysight 5530 Laser Calibration System electronic components. The remote control provides a beam alignment meter and reset button, as well as a remote trigger.

The Keysight 5530 performs fast data collection and characterization of machine performance, including feed rate, settling time, and velocity profile. The Keysight 5530's high data rates speed and simplify analysis of machine vibration for applications such as drivetrain troubleshooting and predictive maintenance. 

  • Includes RESET and RECORD buttons and SIGNAL STRENGTH indicator for initiating a measurement from up to 15 m away from the Keysight E1735A USB Axis Module.
  • Simplifies configuration and setup