Highlights

  • Weight: 136 g (4.8 oz)
  • Power: 15V @ 136 mA
  • Sensitivity: 1.5 uW
  • Dissipation: 2.0 W
  • Output: Differential Square Wave (100 kHz - 7.2 MHz)
  • Usable with a variety of optical components and electronics

The Keysight 10780C is a highly-sensitive, lowest-cost Keysight receiver used with laser interferometer positioning systems. One receiver is used per measurement axis (including wavelength tracker). Configured with Keysight electronics, laser heads, cables and optics, the Keysight 10780C receiver allows you tailor a precise positioning system for your exact application requirements.

Key Specifications

View More
 10780C Receiver

Interested in a 10780C?

Want help or have questions?