10780C Receiver
A highly-sensitive, low-cost receiver used with laser interferometer positioning systems.
Starting from
Highlights
- Weight: 136 g (4.8 oz)
- Power: 15V @ 136 mA
- Sensitivity: 1.5 uW
- Dissipation: 2.0 W
- Output: Differential Square Wave (100 kHz - 7.2 MHz)
- Usable with a variety of optical components and electronics
The Keysight 10780C is a highly-sensitive, lowest-cost Keysight receiver used with laser interferometer positioning systems. One receiver is used per measurement axis (including wavelength tracker). Configured with Keysight electronics, laser heads, cables and optics, the Keysight 10780C receiver allows you tailor a precise positioning system for your exact application requirements.
Interested in a 10780C?
Extend the capabilities for your Receiver
Featured Resources for 10780C Receiver
Want help or have questions?