Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 10759A Footspacing Kit, included in the Keysight 55282A Flatness Accessory Kit, provides three precision baseplates with 50.8 mm (2 in), 101.6 mm (4 in) and 152.4 mm (6 in) pad spacing. As an accessory to the Keysight 5530 Laser Calibration System, the kit simplifies the mounting of the flatness mirror used in flatness measurement applications. The Keysight 10759A minimizes the grid setup and data accumulation time required for plate calibration.