Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Description

The Keysight 10726A bends the incoming beam at a 90-degree angle and is designed for beam diameters of 9 mm or less. This bare optic requires a user-supplied mount. 

  • Used with three-axis interferometers for greater angular range
  • One of many directing optics products that allows maximum flexibility in optical layouts
  • Reflectance: 99% typical (98% worst case)
  • Weight: 10 g (0.35 oz)
  • Available for use in PC and VMEbus compatible systems