Here’s the page we think you wanted. See search results instead:


Contact an Expert

10725A 50% Beam Splitter

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Dimension: Ø 19.3 x 2.41 mm
  • Weight: 2 g
  • Transmitted beam offset: 0.8 mm
  • Clear aperture: 16.5 mm


The 10725A 50% beam splitter, designed for beam diameters of 9 mm or less, divides the beam into equal parts. It transmits one part straight through, and bends the other part at a 90-degree angle. This optic is without housing and requires a user-supplied mount.

  • Used with three-axis interferometers for greater angular range
  • One of many beam directing optics products that allows maximum flexibility in optical layouts