Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10711A Adjustable Mount

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 10711A adjustable optics mount makes alignment faster and easier. It is a convenient accessory for the Keysight 10702A linear interferometer, 10706A/B plane mirro interferometers, 10715A differential interferometer, and 10716A high resolution interferometer. Allows for ± 5 degrees tilt and yaw adjustment.

The Keysight 10711A optics mount is one of many components that helps tailor your interferometer system for the physical layout and measurement requirements of a specific application. Configured with appropriate laser head and system electronics, Keysight optics products build a precise positioning system providing the highest positioning accuracy, resolution, and repeatability. 

  • Usable with a variety of interferometers
  • Available for use in PC and VMEbus compatible systems
  • Weight: 141.1 g (5 oz)