Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10710A Adjustable Mount

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 10710A adjustable optics mount makes alignment faster and easier. It is a convenient accessory for the Keysight 10700A and 10701A beam splitters, the 10705A interferometer, and the 10707A beam bender. It allows for ± 8 degrees tilt and yaw adjustments. 

  • Usable with a variety of optical components
  • Available for use in PC and VMEbus compatible systems
  • Weight: 88.2 g (3.2 oz)