Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10706B High Stability Plane Mirror Interferometer

Sold By:

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

10706B-080 Fiber optic receiver adaptor
10706B-C02 Add wedge window
10711A
Adjustable Mount 

Adjustable Mount

10711A
The Keysight 10711A adjustable optics mount makes alignment faster and easier. For 10702A, 10706A, 10715A, 10716A. Allows ± 5 degrees tilt and yaw

Contact Keysight for option pricing.

Related Products & Solutions

  • Agilent 10724A Product Photograph 10724A Plane Mirror Reflector 

    10724A Plane Mirror Reflector

    The Keysight 10724A plane mirror reflector is used with the Keysight 10706A/B, 10715A, 10716A and 10737L/R. Can only be used for single axis linear measurements.