Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10706A Plane Mirror Interferometer

Sold By:

Configure

Prices for: Nederland

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 0233200.

10706A-080 Fiber optic receiver adaptor
10711A
Adjustable Mount 

Adjustable Mount

10711A
The Keysight 10711A adjustable optics mount makes alignment faster and easier. For 10702A, 10706A, 10715A, 10716A. Allows ± 5 degrees tilt and yaw

Contact Keysight for option pricing.

Related Products & Solutions

  • Agilent 10724A Product Photograph 10724A Plane Mirror Reflector 

    10724A Plane Mirror Reflector

    The Keysight 10724A plane mirror reflector is used with the Keysight 10706A/B, 10715A, 10716A and 10737L/R. Can only be used for single axis linear measurements.

  • Agilent 10723A Product Photograph 10723A High-Stability Adapter 

    10723A High-Stability Adapter

    The Keysight 10723A High-Stability Adapter is used to convert a 10706A interferometer to a 10706B. Improves thermal stability.