Here’s the page we think you wanted. See search results instead:


Contact an Expert

10567A 50% Dual Beam Splitter

Sold By:


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The 10567A 50% dual beam splitter is designed for beam diameters of 6 mm or less. It allows both split beams to return through the splitter, parallel to the incoming beam. It is most useful when the number of optical ports must be minimized (e.g., in a vacuum chamber), or when both receivers must be mounted in the same area. The 10567A optic includes a housing for standard mounting. It is vacuum compatible. 

  • Weight: 317 g (11.3 oz)
  • One of many directing optics products that allows maximum flexibility in optical layouts
  • Ideal for use in a vacuum chamber application
  • Available for use in PC and VMEbus compatible systems