Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

10240B Blocking Capacitor

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • Provides ac-coupling
  • Maintains a 50 ohm system
  • Capacitance: 0.18 uF
  • Maximum voltage: +/-200 Vdc

Description

The Keysight 10240B Blocking Capacitor is a probing accessory that provides ac-coupling while maintaining a 50 ohm system. This capacitor is designed for use with the model Keysight 10020A Resistive Divider Kit, and the Keysight 54006A Resistive Divider Probe Kit, but may be used with any probe that must be terminated in 50 Ω.

  • Provides ac-coupling
  • Maintains a 50 ohm system
  • Capacitance: 0.18 µF
  • Maximum voltage: +/-200 Vdc
  • Sag: Approximately 10% per µs (1% in 100 ns)
  • Connectors: BNC
  • Reflection: less than 12% when driven by a 150 ps risetime step in a 50 ohm system
  • Capacitance: 0.18 µF
  • Maximum voltage: +/-200 Vdc
  • Sag: Approximately 10% per µs (1% in 100 ns)
  • Connectors: BNC
  • Reflection: less than 12% when driven by a 150 ps risetime step in a 50 ohm system