Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E2929A PCI-X Exerciser and Analyzer

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Key Features & Specifications

  • 0 to 133.4 MHz clock speed
  • 64 bit data and addressing
  • Fully PCI-X compliant
  • 53 PCI-X protocol rules
  • RS-232, external 4MB fast host interface
  • Controllable in-system through PCI-X
  • Exerciser (option #300) with full capabilities
  • Unidirectional data path verification

Description

The The Keysight E2929A PCI-X exerciser and analyzer provides a new generation of verification tools for the latest PCI-X® technology, which allow you to test and verify devices and subsystems that use 133 MHz PCI-X I/O bus technology. It provides R&D and QA engineers with a fast and predictable way to debug, optimize and validate PCI-X based designs, such as servers, chipsets, RAID systems, or network interface cards.

The E2929A combines a PCI-X protocol checker, an exerciser with full master, target, master-completer and target-requester capabilities that generates any kind of PCI-X transfer and a PCI-X state logic analyzer. (A future logic analyzer adapter will add PCI-X protocol check and analysis capabilities to Keysight logic analyzers.) Software included with the E2929A addresses design development, validation, and compliance test needs.

Please see the downloadable document for the changes and differences from version A to B.

For complete details, click on the E2929A Technical Specifications link.

PCI-X is a registered trademark of PCI SIG.

Windows is a U.S. registered trademark of Microsoft Corporation.

  • 0 to 133.4 MHz clock speed
  • 64 bit data and addressing
  • Fully PCI-X compliant
  • 53 PCI-X protocol rules
  • RS-232, external 4MB fast host interface
  • Controllable in-system through PCI-X
  • Exerciser (option #300) with full capabilities
  • Unidirectional data path verification
  • Plug-on PCI-X state logic analyzer (option #100) with 2M-state trace memory
  • FuturePlus FS 2104 for connection to Keysight logic analyzer