Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4396B RF Network/Spectrum/Impedance Analyzer, 100 kHz to 1.8 GHz/2 Hz to 1.8 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

Key Features

  • High-performance network, spectrum, and impedance analyzers in a single box
  • Built-in IBASIC
  • GPIB port, digital I/O port

Network Analysis

  • Frequency range: 100 kHz to 1.8 GHz
  • 120 dB dynamic range @ 10 Hz IFBW
  • +/- 0.05 dB, +/- 0.3 degree dynamic accuracy

Spectrum Analysis

  • Frequency range: 2 Hz to 1.8 GHz
  • -147 dBm/Hz sensitivity @ 1 GHz
  • Lower than +/- 1.0 dB level accuracy
  • Time-gated spectrum analysis option (4396B-1D6)

Impedance Analysis (Option 4396B-010)

  • Frequency range: 100 kHz to 1.8 GHz
  • Equivalent circuit analysis function

Description

Replacement solutions:

Network/Impedance Analyzer

Spectrum Analyzer

The 4396B provides excellent RF vector network, spectrum, and optional impedance measurements for lab and production applications. Gain, phase, group delay, distortion, spurious, CN, and noise measurements often required for evaluating components and circuits can be measured using one instrument.

When combined with a test set, the 4396B provides reflection measurements, such as return loss, and SWR, and S parameters. As a vector network analyzer, the 4396B operates from 100 kHz to 1.8 GHz with 1 mHz resolution and its integrated synthesized source provides -60 to +20 dBm of output power with 0.1 dB resolution. The dynamic magnitude and phase accuracy are +/-0.05 dB and +/-0.3 deg so that it can accurately measure gain and group delay flatness, which are becoming more important in modern electronics systems.

As a spectrum analyzer, the 4396B operates from 2 Hz to 1.8 GHz with resolution bandwidths (RBWs) spanning 1 Hz to 3 MHz in a 1-3-10 sequence. A fully-synthesized local oscillator allows stable and accurate frequency analysis. Direct A/D conversion (no LOG amplifier is used) results in +/-1.0 dB overall level accuracy. Noise sidebands fall below -105 dBc/Hz offset 10 kHz from carriers below 1 GHz, while sensitivity is -150 dBm/Hz at 10 MHz and -147 dBm/Hz at 1 GHz. In addition, with two independent display channels available, you can simultaneously view network and spectrum (or transmission and reflection) characteristics of the device under test in split-screen format. For example, an amplifier's frequency response (network measurement) and distortion (spectrum measurement) can be shown at the same time.

For more information about impedance analyzer, please visit Impedance Analyzers.