Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

43521A Downconverter Unit, 10 MHz to 12.6 GHz

Product Status: Obsolete | View Service Options
This product is no longer available

Key Features & Specifications

  • Downconverter
  • All functions of 43521A are seamlessly integrated into 4352S user interface
  • Frequency Doubler which doubles the output signal of the signal generator as the local signal of the downconveter
  • Built-in Power Meter
  • 600 MHz Oscillator for the local signal of the Keysight 4352B

Description

Discontinuance Notice: The Keysight 4352S and its all associated models/accessories/upgrades have been discontinued on November 1, 2004 with an active support life until November 1, 2009.

Products discontinued on November 1, 2004:
4352S VCO/PLL signal test system
4352B VCO/PLL signal analyzer
43521A downconverter unit
4352V-001 upgrade kit for expanding DC control voltage

Replacement Product: Keysight E5052B Signal Source Analyzer 10MHz to 7GHz, 26.5GHz, or 110GHz