Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

4339B High-Resistance Meter, DC

Product Status: Discontinued | Currently Supported
This product is no longer available

Key Features & Specifications

Measurement range

  • Wide measurement range: 103 ohm to 1.6x1016 ohm

Measurement speed

  • High-speed measurement: 10 ms

More features

  • Stable test fixtures: resistivity cell, component test fixture
  • Test sequence programming
  • Resistivity calculations
  • Grounded DUT measurement

Description

The 4339B high-resistance meter is Keysight Technologies' most advanced tool for making precision high-resistance measurements. The test sequence program function provides an automatic measurement process (charge-measure-discharge). A variety of test fixtures for component and material measurements are available.