Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

66321D Mobile Comm DC Source w/ Battery Emulation, DVM

Sold By:

Typical Configuration  

Typical Configuration

66321D Mobile communication dc source, 15V/3A with battery emulation, DVM. GPIB.

  • 66321D-230 DC power supply 209-254VAC operation, 50/60Hz
  • 66321D-8ZL Includes feet for use on a bench (standard)
  • 66321D-0B0 Download the product manual from the Keysight website
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Configure

Prices for: Malaysia

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

66321D-007 Extra 5-pin output connectors 2
66321D-0L1 English Printed Users Guide (full documentation on CD-ROM)
66321D-100 DC power supply 87-106VAC operation, 50/60Hz
66321D-120 DC power supply 104-127VAC operation, 50/60Hz
66321D-1CM Rackmount Kit with blank filler panel
66321D-220 DC power supply 191-233VAC operation, 50/60Hz
66321D-230 DC power supply 209-254VAC operation, 50/60Hz
66321D-8ZJ Removes feet for use in a racked system
66321D-A6J ANSI Z540-1-1994 Calibration
66321D-AXS Rackmount Kit for side by side mounting
66321D-UK6 Commercial calibration certificate with test data
14565B
Device Characterization Software with Test Automation 

Device Characterization Software with Test Automation

14565B
  • Graphical interface
  • 3 modes of operation: waveform capture, data logging, CCDF statistical analysis
  • Measure text copy feature allows full export of data for use in other applications
     
1CM021A
Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting 

Rackmount Flange Kit 88.1mm H (2U) - 1.75 in Hole Space, Side-by-Side Mounting

1CM021A
Side-by-side mounting

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-021-3 ANSI Z540-1-1994 Calibration - 3 years
R-50C-021-5 ANSI Z540-1-1994 Calibration - 5 years
R-51B-001-5Z Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Related Products & Solutions

  • N6781A 2-Quandrant Source/Measure Unit for Battery Drain Analysis N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W 

    N6781A 2-Quadrant Source/Measure Unit for Battery Drain Analysis, 20 V, ±1 A or 6 V, ±3 A, 20 W

    The Keysight N6781A is a source/measure unit (SMU) designed specifically for battery drain analysis.

  • Agilent 66309B Product Photograph 66309B Dual Mobile Communications DC Source 

    66309B Dual Mobile Communications DC Source

    The Keysight 66309B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery...

  • Agilent 66309D Product Photograph 66309D Dual Mobile Communications DC Source w/ DVM 

    66309D Dual Mobile Communications DC Source w/ DVM

    Keysight 66309D dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66311B Product Photograph 66311B Mobile Communications DC Source, 15V, 3A 

    66311B Mobile Communications DC Source, 15V, 3A

    The Keysight 66311B mobile communications DC source provides fast transient, exceptional sourcing, and precision measurement.

  • Agilent 66311D Product Photograph 66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete] 

    66311D Mobile Communications DC Source w/ DVM, 15V, 3A [Obsolete]

    The Keysight 66311D mobile communications DC source provides high throughput, exceptional sourcing, and precision measurement

  • Agilent 66312A Product Photograph 66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete] 

    66312A 40 Watt Dynamic Measurement dc Source, 20V, 2A [Obsolete]

    The Keysight 66312A Dynamic Measurement dc Source provides dynamic measurement and...

  • Agilent 66319B Product Photograph 66319B Dual Mobile Comm DC Source w/ Battery Emulation 

    66319B Dual Mobile Comm DC Source w/ Battery Emulation

    The Keysight 66319B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66319D Product Photograph 66319D Dual Mobile Comm DC Source Battery Emulation, DVM 

    66319D Dual Mobile Comm DC Source Battery Emulation, DVM

    Keysight 66319D dual output mobile communications DC source provides two outputs for testing both the main battery power and the battery charger circuitry.

  • Agilent 66321B Product Photograph 66321B Mobile Comm DC Source w/ Battery Emulation 

    66321B Mobile Comm DC Source w/ Battery Emulation

    The Keysight 66321B mobile communications dc source provides fast transient response, exceptional sourcing, output resistance programming, and precision measurement.

  • Agilent 66332A Product Photograph 66332A 100 Watt Dynamic Measurement DC Source, 20V, 5A 

    66332A 100 Watt Dynamic Measurement DC Source, 20V, 5A

    The Keysight 66332A Dynamic Measurement dc Source provides dynamic measurement...

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...