Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     
685

Related Products & Solutions

  • Agilent 54621A Product Photograph 54621A Portable DSO [Obsolete] 

    54621A Portable DSO [Obsolete]

    60 MHz dual channel oscilloscope. The lowest cost deep memory scope in the market with 4 Megs of MegaZoom memory standard providing unprecedented display resolution and ease of use.

  • Agilent 54622D Product Photograph 54622D Portable MSO [Obsolete] 

    54622D Portable MSO [Obsolete]

    100 MHz, 2+16 channel MSO. The MSO for 8 and 16 bit microcontroller and CPLD applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54624A Product Photograph 54624A Portable DSO [Obsolete] 

    54624A Portable DSO [Obsolete]

    100 MHz 4 channel deep memory oscilloscope. This is the only scope to provide four Megs of MegaZoom deep memory standard in its performance class.

  • 54641D Product Photograph 54641d Portable MSO [Discontinued] 

    54641d Portable MSO [Discontinued]

    350 MHz, 2+16 channel MSO. The MSO for medium speed embedded applications with clock speeds up to 50 MHz with 8 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.