Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     

Related Products & Solutions

  • Agilent 54622A Product Photograph 54622A Portable DSO [Obsolete] 

    54622A Portable DSO [Obsolete]

    100 MHz dual channel oscilloscope for those who must depend on their oscilloscope for tough troubleshooting. With 4 Megs of MegaZoom deep memory standard coupled with rich serial and pulse triggering features

  • Agilent 54622D Product Photograph 54622D Portable MSO [Obsolete] 

    54622D Portable MSO [Obsolete]

    100 MHz, 2+16 channel MSO. The MSO for 8 and 16 bit microcontroller and CPLD applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.