Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

A replacement for this product is available:

1146B
100 kHz/100 A Current Probe 

100 kHz/100 A Current Probe

1146B
  • Frequency range: DC to 100 kHz (-3dB with current de-rating)
  • Current range: 100 mV/A: 100 mA to 10 A peak, 10 mV/A: 1 to 100 A peak
  • Working voltage: 600 V max
     
656

Related Products & Solutions

  • Agilent photo of 54621D 54621D Portable MSO [Obsolete] 

    54621D Portable MSO [Obsolete]

    60 MHz, 2 +16 channel MSO. The lowest cost MSO ideally suited for education and industrial applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • Agilent 54622A Product Photograph 54622A Portable DSO [Obsolete] 

    54622A Portable DSO [Obsolete]

    100 MHz dual channel oscilloscope for those who must depend on their oscilloscope for tough troubleshooting. With 4 Megs of MegaZoom deep memory standard coupled with rich serial and pulse triggering features

  • Agilent 54622D Product Photograph 54622D Portable MSO [Obsolete] 

    54622D Portable MSO [Obsolete]

    100 MHz, 2+16 channel MSO. The MSO for 8 and 16 bit microcontroller and CPLD applications with 4 Megs of MegaZoom deep memory standard, high-definition display and serial triggering.

  • 33220A Function Generator / Arbitrary Waveform Generator 33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued] 

    33220A Function / Arbitrary Waveform Generator, 20 MHz [Discontinued]

    The 33220A function / arbitrary waveform generator will be discontinued December 1, 2016 and is replaced by next-generation 33500 Series Trueform waveform generators.

  • Agilent 33210A Function / Arbitrary Waveform Generator Product Image 33210A Function / Arbitrary Waveform Generator, 10 MHz 

    33210A Function / Arbitrary Waveform Generator, 10 MHz

    Keysight 33210A is a 15 MHz basic function, and pulse generator in one instrument with optional 8 K-point arbitrary waveform generator. It also provides AM, FM, and PWM modulation capabilities, sweep and burst modes, and a graphic display.

  • IntuiLink Connectivity Software IntuiLink Connectivity Software 

    IntuiLink Connectivity Software

    • Free connectivity software utility for bench instruments
    • Add measurement tools bars in Word and Excel and use to transfer instrument setups, measurement data, and images
    • Easily save and retrieve instrument settings to simplify set-up