- Home
- Products and Services
- Accessories
- Temperature Sensors and Probes
- E2308A Thermistor Temperature Probe
E2308A Thermistor Temperature Probe
Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Use this general purpose probe encapsulated in a stainless steel case to measure liquid temperatures.
Highlights
- Temperature range: -40 degrees C to 150 degrees C (-40 degrees F to 302 degrees F)
- Maximum temperature: 150 degrees C (302 degrees F)
- Accuracy: Typically less than 1 degrees C (2 degrees F). This varies with instrument and temperature range
- Time constant: 3 seconds (typical) from air to still water
- Dissipation constant: 5.7 mW/degrees C in still water
- Stainless steel probe dimensions: 1.5 inches long x 0.125 inches in diameter
- Length: 36 inch leads
- Termination: 3/4 inch dual banana plugs
The Keysight E2308A is a general purpose temperature probe. The thermistor (5 k ohm at 25 degrees C) is encapsulated in a stainless steel case and typically used for liquid temperature measurements.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility