Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E2308A Thermistor Temperature Probe

Sold By:

Starting From US$ 70

Typical Configuration  

Typical Configuration

E2308A Thermistor temperature probe -40 - +150 degrees C, 5k ohm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Temperature range: -40 degrees C to 150 degrees C (-40 degrees F to 302 degrees F)
  • Maximum temperature: 150 degrees C (302 degrees F)
  • Accuracy: Typically less than 1 degree C (2 degrees F). This varies with instrument and temperature range
  • Time constant: 3 seconds (typical) from air to still water
  • Dissipation constant: 5.7 mW/degree C in still water
  • Stainless steel probe dimensions: 1.5 inches long x 0.125 inches in diameter
  • Length: 36 inch leads
  • Termination: 3/4 inch dual banana plugs

Description

The Keysight E2308A is a general purpose temperature probe. The thermistor (5 k ohm at 25 degrees C) is encapsulated in a stainless steel case and typically used for liquid temperature measurements.