Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

E2305A Spare Test Leads

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Related Products & Solutions

  • Agilent 34132A Deluxe Test Lead Set Image 34132A Deluxe Test Lead Set [Obsolete] 

    34132A Deluxe Test Lead Set [Obsolete]

    The Keysight 34132A deluxe test leads for the 34401A, 34410A and 34411A DMMs are fixed sheath banana plugs supplied in a reusable nylon pouch.

  • Test Lead Set Image 34138A Test Lead Set 

    34138A Test Lead Set

    • Termination: fixed sheath banana plugs
    • Length: 1.4 meters
    • Rating: 1000 V CAT II
    • Safety: IEC 61010-031