Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85140A Coaxial Short

Sold By:

Typical Configuration  

Typical Configuration

85140A 2.4 mm short circuit, Male connector

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United Kingdom

* Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.

Key Features & Specifications

Type

  • 2.4 mm male connector.

Description

The Keysight 85140A coaxial short is used for establishing measurement planes for known reflection phase and magnitude in 50-ohm coaxial systems. It has a 2.4 mm male connector.

For more information about coax termination, please visit Terminations (Loads).