Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85135E Flexible Cable, 2.4 mm to 7 mm

Sold By:

Starting From US$ 3,450

Typical Configuration  

Typical Configuration

85135E Flexible test port cable, 2.4 mm to 7 mm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 85135E is a 97.2 cm (38.25 in) long1 flexible cable with a 2.4 mm female2 to 7 mm connector. Cable frequency range is dc to 18 GHz with a return loss of 17 dB or better. Insertion loss is 0.46 * sqrt (f) + 0.3, where f is frequency in GHz, for the test port connector and 2.25 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85135E is less than 0.22 dB and phase is 0.16*f + 0.8, where f is frequency in GHz.

1 Cable length and stability are supplemental characteristics.

2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.