Here’s the page we think you wanted. See search results instead:


Contact an Expert

85131D Semi-Rigid Cable Set, 3.5 mm (Test Port) to 3.5 mm

Sold By:

Starting From US$ 2,370

Typical Configuration  

Typical Configuration

85131D Semi-rigid cable set, 3.5 mm (test port) to 3.5 mm

  • R-51B-001-A Return to Keysight Warranty - 3 months


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.


The Keysight 85131D is an 53 cm (21 in) long1 semi-rigid cable set composed of a 3.5 mm female2 to PSC-3.5 mm female connector and a 3.5 mm female2 to 3.5 mm male connector. Cable frequency range is dc to 26.5 GHz with a return loss of 16 dB or better. Insertion loss is 0.3 * sqrt(f) + 0.2 dB, where f is frequency in GHz, for the test port connector and 1.8 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85131D is less than 0.06 dB and phase is 0.16 * f + 0.5, where f is frequency in GHz.

1 Cable length and stability are supplemental characteristics.

2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.