Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85131C Semi-Rigid Cable, 3.5 mm (Test Port) to 3.5 mm

Sold By:

Starting From US$ 1,581

Typical Configuration  

Typical Configuration

85131C Semi-rigid cable, 3.5 mm (test port) to 3.5 mm

  • R-51B-001-A Return to Keysight Warranty - 3 months

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 85131C is an 81 cm (32 in) long1 semi-rigid cable with a 3.5 mm female2 to PSC-3.5 mm female connector. Cable frequency range is dc to 26.5 GHz with a return loss of 17 dB or better. Insertion loss is 0.43 * sqrt(f) + 0.3, where f is frequency in GHz, for the test port connector and 2.5 dB at maximum frequency for the device connector. Phase stability of the semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85131C is less than 0.06 dB and phase is 0.16 * f + 0.5, where f is frequency in GHz.

1 Cable length and stability are supplemental characteristics.

2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.