Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- 85130G Test Port Adapter Set, 2.4 mm to 2.4 mm
85130G Test Port Adapter Set, 2.4 mm to 2.4 mm
Designed to protect the test set port with a special rugged female connector and a return loss of 23 dB or better
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Designed to protect the test set port with a special rugged female connector and a return loss of 23 dB or better
HIGHLIGHTS
The Keysight 85130G test port adapter protects the test set port from connecting directly with the device under test. It has a special rugged female connector that connects to the network analyzer test port. This special connector does not mate with a standard male connector but converts the rugged test set port to a connection that will mate with the device under test. This set contains a NMD-2.4 mm (f) to NMD-2.4 mm (m) adapter and a NMD-2.4 mm (f) to PSC-2.4 mm (f) adapter. The frequency range for these adapters is dc to 50 GHz with a return loss of 23 dB or better.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility