Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85130E Test Port Adapter Set, 2.4 mm to 7 mm

Sold By:

Starting From CA$ 3,066

Typical Configuration  

Typical Configuration

85130E Special 2.4 mm to 7 mm adapter set

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 85130E test port adapter is designed to protect the test set port when it would be directly connected to the device under test. These adapters have a special rugged female connector designed for connecting to the network analyzer test port. This special connector will not mate with a standard male connector, but converts the rugged test set port to a connection that can be mated with the device under test. The set contains two 2.4 mm to 7 mm adapters. The frequency range for these adapters is dc to 18 GHz with a return loss of 26 dB or better.