Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Test Fixtures and Test Sets
- 85130D Test Port Adapter Set, 3.5 mm to 3.5 mm
85130D Test Port Adapter Set, 3.5 mm to 3.5 mm
Designed to protect the test set port when with a special rugged female connector and a return loss of 28 dB or better
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Designed to protect the test set port when with a special rugged female connector and a return loss of 28 dB or better
Highlights
The Keysight 85130D test port adapter protects the test set port from being directly connected to the device under test. These adapters have a special rugged female connector that connects to the network analyzer test port. This special connector does not mate with a standard male connector but converts the rugged test set port to a connection that will mate with the device under test. This set contains a 3.5 mm to PSC-3.5 mm male adapter and a 3.5 mm to PSC-3.5 mm female adapter. The frequency range for these adapters is dc to 26.5 GHz with a return loss of 28 dB or better.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility