Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85055A Verification Kit, Type-N

Sold By:

Starting From US$ 8,487

Typical Configuration  

Typical Configuration

85055A Type-N 50 Ohm verification kit

  • R-51B-001-C Return to Keysight Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Description

The Keysight 85055A verification kit is used to verify that a network analyzer is operating within its specified performance. All verification kits include measurement data and uncertainties that are traceable to the U.S. National Institute of Standards and Technology (NIST). The 85055A verification kit has a type-N connector and covers a frequency range of 300 kHz to 18 GHz. The 85055A supports the Keysight PNA series of network analyzers. This kit includes a 10 cm airline, stepped impedance airline, 20 dB and 50 dB attenuators.