- Accessories
- Test Fixtures and Test Sets
- 85055A Verification Kit, Type-N
85055A Verification Kit, Type-N
Includes a 10-cm airline, stepped impedance airline, and 20-dB and 50- dB attenuators
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Includes a 10-cm airline, stepped impedance airline, and 20-dB and 50- dB attenuators.
Highlights
The Keysight 85055A verification kit is used to verify that a network analyzer is operating within its specified performance. All verification kits include measurement data and uncertainties that are traceable to the U.S. National Institute of Standards and Technology (NIST). The 85055A verification kit has a type-N connector and covers a frequency range of 300 kHz to 18 GHz. The 85055A supports the Keysight PNA series of network analyzers. This kit includes a 10 cm airline, stepped impedance airline, 20 dB and 50 dB attenuators.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility