Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

85039B Economy Mechanical Calibration Kit, DC to 3 GHz, Type-F, 75 ohm

Sold By:

Starting From CA$ 7,994

Typical Configuration  

Typical Configuration

85039B Type-F calibration kit

  • 85039B-M0F Male and female devices
  • R-51B-001-C Return to Keysight Warranty - 1 year
  • 85039B-0B0 Download the product manual from the Keysight website

Configure

Prices for: Canada (English)

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • DC to 3 GHz frequency range

Description

The Keysight 85039B calibration kit, with option M0F, contains male and female type-F open, short, and load standards. This calibration kit works with all 75 ohm network analyzers and test sets for measurement of devices with 75 ohm type-F connectors. The kit also includes type-N to type-F adapters. More economical versions of this kit are available by ordering option 00F for the female standards only, or option 00M for the male standards only. This kit is specified from dc to 3 GHz.