Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

42841A Bias Current Source

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

1CM023A
Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets 

Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets

1CM023A
Two flange brackets
1CN012A
Handle Kit 177.0mm H (4U) - Two Front Handles, System II Plus 

Handle Kit 177.0mm H (4U) - Two Front Handles, System II Plus

1CN012A
Two front handles, System II plus
1CP013A
Rackmount Flange and Handle Kit 177.0mm H (4U) - Two Brackets and Front Handles 

Rackmount Flange and Handle Kit 177.0mm H (4U) - Two Brackets and Front Handles

1CP013A
Two brackets and front handles

Related Products & Solutions

  • Agilent 4284A Product Photograph 4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete] 

    4284A Precision LCR Meter, 20 Hz to 1 MHz [Obsolete]

    • 20 Hz to 1 MHz
    • Basic Accuracy +-0.01%
    • DC Bias
    • Handler/Scanner Interface (Option)

  • 4285A Precision LCR Meter 4285A Precision LCR Meter, 75 kHz to 30 MHz [Discontinued] 

    4285A Precision LCR Meter, 75 kHz to 30 MHz [Discontinued]

    • Frequency: 75 kHz to 30 MHz
    • +/- 0.1 % basic accuracy
    • Constant V or I test signal level
    • 10 A DC support with the 42841A Bias Current Source

  • E4980A Precision LCR Meter E4980A Precision LCR Meter, 20 Hz to 2 MHz 

    E4980A Precision LCR Meter, 20 Hz to 2 MHz

    • Frequency: 20 Hz to 2 MHz
    • +/- 0.05 % basic accuracy
    • Built-in 40V DC Bias, 20 Vrms test signal (Option 001)
    • 40 A DC support (Option 002) with the 42841A Bias Current Source
    • Rdc measurements (Option 200)

  • 42842A Product Photograph 42842A Bias Current Test Fixture [Obsolete] 

    42842A Bias Current Test Fixture [Obsolete]

    The 42842A is designed for use with the 42841A.