Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34810B BenchLink Scope Software for Keysight 54600-Series Oscilloscopes

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

This product is scheduled for discontinuance on Nov 1, 2002. As a replacement, please use the IntuiLink software that ships with the instrument. IntuiLink Connectivity Software

With the Keysight 34810B BenchLink Scope, it's easy to transfer screen images from a Keysight 54600- or 54800-series scope to your PC. From there, the Windows® Clipboard makes it a snap to create polished reports or presentations by moving scope results into your Windows application with a click of the mouse. Images can be archived in TIFF or PCX formats.

In addition to screen images, Keysight BenchLink Scope lets you transfer the actual waveform data (stored as time/voltage pairs) for analysis in spreadsheets or statistical packages. You can also use scope waveforms as input for arbitrary waveforms generation by teaming up with Keysight BenchLink Arb.

  • Transfers images from your Agilent54600- or Agilent54800-series scope to your PC.
  • Create polished documents by adding scope images to Windows documents.
  • Archive scope images in PCX or TIFF formats.
  • Transfer time/voltage data for use in statistics, spread sheets, and arbitrary waveform generation.
  • Operating system: Microsoft Windows® 3.1, 95, 98, or NT™ 4.0
  • Controller: 486 66MHz or higher
  • Serial port (COM1, 2, 3 or 4), or IEEE-488 card (Keysight 82335B, Keysight 82341C/D, Keysight 82350A or National Instruments AT-GPIB, AT/TNT or GPIB-PC)
  • 16 MB or more RAM
  • Microsoft-compatible mouse
  • 10 MB disk space
  • Microsoft Windows and MS-DOS are registered trademarks of Microsoft Corporation.
  • Windows NT is a registered trademark of Microsoft Corporation.