Measure current safely with this precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy.

HIGHLIGHTS

  • Current range: 15 A continuous
  • Maximum current: 30 A for 15 minutes maximum
  • Maximum voltage: 30 Vac and 60 Vdc
  • Accuracy: 0 .3% from dc to 1 kHz
  • Accuracy: 5% from 1 kHz to 5 kHz at 10A
  • Termination: dual banana plugs

The Keysight 34330A current shunt is a precision 0.001 ohm resistor housed in a plastic case surrounded by epoxy. Output is 1mV per A of current passing through the shunt. The current to be measured is connected to the shunt via binding posts.

The Keysight 34330A is compatible with the Keysight 34460A, 34461A, 34401A, 34405A, 34410A, 34411A, L4411A and 3458A DMMs.

Extend the Capabilities of Your Product

Want help or have questions?