Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

34307A Thermocouple Kit

Sold By:

Configuration typique  

Configuration typique

34307A Kit de thermocouples : dix thermocouples type J de 72 pouces de long

Configure

Prices for: France

* Les prix sont susceptibles de fluctuer sans préavis. Pour obtenir un prix ou un devis, veuillez cliquer sur « Request Price » ou appeler le 0805 980333.

Key Features & Specifications

  • Type J (iron – constantan) has a range (−40 °C to +750 °C) with higher sensitivity of about 50 µV/°C

Description

The Keysight 34307A thermocouple kit contains 10 J-type thermocouples. Each thermocouple is 180 cm (72 inches) long.

The Keysight 34307A is compatible with the Keysight 34970A Data Acquistion/Switch Unit. The 34307A can also be used with the Keysight 34401A, 34460A or 34461A, however, an external program is required to convert the voltage measurements to temperature and an ice bath or electronic reference junction must be used.