Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34302A Clamp-on ac/dc Current Probe

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

The Keysight 34302A is a clamp-on probe used for measuring ground currents, power supply ripple, or current distribution in systems. This probe measures ac, dc, and ac+dc currents without breaking the circuit.

The 34302A is compatible with the 34401A DMM, the 3457A, the 3458A and the hand held DMMs.

  • Ranges: +/-10 A and +/-100A
  • Frequency response: dc to 1 kHz
  • Recommended load: less than or equal to 3 Kohms
  • Rated output: +/-1Vdc at 10 A, +/-1 Vdc at 100 A
  • Aperature size: 19mm
  • Accuracy: +/-2% of rated output