Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34301A 700 MHz RF Detector Probe

Product Status: Obsolete | View Service Options
This product is no longer available

No replacement found for this product.

Description

The Keysight 34301A is a 700 MHz RF Detector Probe for use with any DMM with 10 Mohm input resistance, including the 34401A DMM, the 3457A DMM, the 3458A DMM, and the hand held DMMs. It is used for high frequency voltage measurements.

  • Bandwidth: 100 kHz to 750 MHz
  • Voltage range: .25 Vrms to 40 Vrms
  • Input capacitance: approx. 5 pF
  • Maximum ac input: 50 Vrms
  • Transfer ratio: 1 Vdc output for 1 Vrms input