Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

34190A Rackmount Kit

Sold By:

Configuration typique  

Configuration typique

34190A Kit de montage en baie pour 34401A, 33120/250 A, 53131 A, 34970A, etc.

Configure

Prices for: Belgique (Français)

* Prices are subject to change without notice. For pricing or a quote you can also call 0800 58580.

Key Features & Specifications

  • Rack cabinet: System II or System II Plus

Description

The Keysight 34190A (5063-9240) rackmount kit is designed for use with only one instrument, mounted on either the left or the right side of the rack. The kit includes one rack flange and one half-rack width filler panel, 4 screws to attach the instrument, 4 rack screws with nuts and installation instructions in English. For more details, see Enclosures Solution Product Catalog.

The Keysight 34190A is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and 34420A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33120A, 33220/250A and 33521A/33522A, and 33500B series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.

For more information about Keysight rack mount kits, please visit rack mount kits and components.