Here’s the page we think you wanted. See search results instead:


Contact an Expert

Starting From US$ 542

Typical Configuration  

Typical Configuration

34134A DMM DC/AC current probe, 8 kHz bw, 10 mA to 50A DC, 40A AC

  • R-51B-001-C Return to Keysight Warranty - 1 year


Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Key Features & Specifications

  • Termination: right angle shrouded banana plugs
  • Frequency range: dc to 8 kHz
  • Current range, 10 mA to 80 A dc, 10 mA to 60 A ac
  • Accuracy: 2% reading +5 mA (1 V/A range)
  • Output signals: 1 V/A and 10 mA
  • Length: 1.5 meters
  • Minimum input resistance of DMM: 100 kOhm
  • Rating: 600 V CAT III


The Keysight 34134A is a clamp-on probe for a wide range of applications such as measuring ground currents, powers ripple or current distribution in systems.

The 34134A is compatible with the 34460A, 34461A, 34401A, 34410A, 34411A, and L4411A DMM models. For other DMM models, see compatibility note in 34134A datasheet.