Measure a wide range of applications with this battery-powered, clamp-on probe; use with DMMs or voltmeters

HIGHLIGHTS

  • Termination: right angle shrouded banana plugs
  • Frequency range: dc to 8 kHz
  • Current range, 10 mA to 80 A dc, 10 mA to 60 A ac
  • Accuracy: 2% reading +5 mA (1 V/A range)
  • Output signals: 1 V/A and 10 mA
  • Length: 1.5 meters
  • Minimum input resistance of DMM: 100 kOhm
  • Rating: 600 V CAT III

The Keysight 34134A is a clamp-on probe for a wide range of applications such as measuring ground currents, powers ripple or current distribution in systems.

The 34134A is compatible with the 34460A, 34461A, 34401A, 34410A, 34411A, and L4411A DMM models. For other DMM models, see compatibility note in 34134A datasheet.

Extend the Capabilities of Your Product

Want help or have questions?