Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34132C Deluxe DMM Lead Set with Right Angle Sheath

Product Status: Obsolete | View Service Options
This product is no longer available

A replacement for this product is available:

Description

The Keysight 34132C is a deluxe DMM lead set. This test lead kit has right angle fixed sheath banana plugs, a 1.4 m flexible cable and a soft Sanoprene over mold for a comfortable grip. It conforms to the latest IEC 1010 safety standards and is rated at 1000V CAT III. The kit contains red and black test leads, needle point and alligator test lead tips and red and black retractable hook test leads. Supplied in a reusable nylon pouch.

  • Right angle fixed sheath banana plugs
  • 1.4 m flexible cable and a soft Sanoprene over mold for a comfortable grip
  • Conforms to the latest IEC 1010 safety standards
  • Rated at 1000V CAT III
  • Contains red and black test leads, needle point and alligator test lead tips and red and black retractable hook test leads
  • Supplied in a reusable nylon pouch.