Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34131A Transit Case

Sold By:

Starting From US$ 339

Typical Configuration  

Typical Configuration

34131A Transit case for half-rack 2U high instruments (e.g., 34401A)

  • R-51B-001-C Return to Agilent Warranty - 1 year

Configure

Prices for: United States

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP). Prices shown are exclusive of taxes.

Related Products & Solutions

  • no image available 34460A Digital multimeter, 6½ digit, basic Truevolt DMM 

    34460A Digital multimeter, 6½ digit, basic Truevolt DMM

    • Display DMM results in ways you never have before
    • Measure with unquestioned Truevolt confidence
    • Designed by the same team of engineers as the 34401A DMM

  • no image available 3446MEMU Memory Upgrade - Enables 2 Million Readings 

    3446MEMU Memory Upgrade - Enables 2 Million Readings

    3446MEMU Memory upgrade that enables 2 million readings for Truevolt Series 34465A and 34470A DMMs.

  • no image available 3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering 

    3446DIGU Upgrade - Enables High-Speed Digitizing and Advanced Triggering

    3446DIGU enables high-speed digitizing and advanced triggering for Truevolt Series 34465A and 34470A DMMs.

  • no image available 34461A Digital multimeter, 6 ½ digit, 34401A replacement, Truevolt DMM 

    34461A Digital multimeter, 6 ½ digit, 34401A replacement, Truevolt DMM

    • Display DMM results in ways you never have before
    • Measure with unquestioned Truevolt confidence 
    • Industry's only 100% drop-in Keysight 34401A DMM replacement
    • Designed by the same team of engineers as the 34401A DMM

  • no image available 34465A Digital Multimeter, 6½ Digit, 34410A/34411A replacement, Truevolt DMM 

    34465A Digital Multimeter, 6½ Digit, 34410A/34411A replacement, Truevolt DMM

    • 6½ digit resolution with 30 ppm DC accuracy
    • Measurement modes include: continuous, data logging and digitizing
    • Reading rates up to 50,000 per second

  • no image available 34470A Digital Multimeter, 7½ Digit, Truevolt DMM 

    34470A Digital Multimeter, 7½ Digit, Truevolt DMM

    • 7½ digit resolution with 16 ppm DC accuracy
    • Measurement modes include: continuous, data logging and digitizing
    • Reading rates up to 50,000 per second