Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

34131A Transit Case

Sold By:

Configure

Prices for: Czech Republic

* Prices are subject to change without notice. Prices shown are Manufacturer's Suggested Retail Prices (MSRP).

Key Features & Specifications

  • Outer Dimensions: 10 inches x 20 inches x 15.5 inches (h x w x d)
  • Weight: 14 lbs.

Description

The Keysight 34131A is a transit case. This heavy-duty hard cover carrying case is constructed from rugged A.B.S. and has a rubber-grip, steel handles and steel latches. Extra storage beneath the instrument can hold manuals and other accessories. The case can be padlocked for security. Its foam mold fits most 2-slot, half rack sized Keysight instruments.

The Keysight 34131A is compatible with the Keysight 34460A, 34461A, 34401A, 34410A, 34411A, and 34420A DMMs, the Keysight 34970A/34972A Data Acquisition/Switch Units, the Keysight 531xxA and 53200 Series frequency counters, the Keysight 33120A, 33220/250A, 33521A/33522A, and 33500B series function generators, most E3600 power supplies and other 2-slot, half rack sized Keysight products.

Learn more about Data Acquisition Accessories and Options

Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories